Description
This maintenance kit contains 5W-30 fully synthetic oil and is for the 12kW - 18kW Generac, Guardian, Centurion, Watchdog, Honeywell, Siemens, & Eaton series residential automatic home-standby generator. Please obtain your generator model number from the data tag which is located inside the generator enclosure on the divider plate near the control panel. You may enter the model number in the search field above or check the list of model numbers below to ensure you are ordering the correct kit.
This maintenance kit offers all the items necessary to perform complete maintenance on your automatic home-standby generator. The maintenance schedule recommends performing maintenance once per year - more frequently if running in a dusty environment or after prolonged use. Please refer to the generator owner's manual for specific maintenance information including the exact oil capacity of the engine.
Picture above may not reflect actual shape and size of kit items.
This kit is used on generator model model numbers listed below.
0043900 0046920 0052491 0053830 0055230 0057440 0058860
0043901 0046921 0052500 0053840 0055231 0057450 0058870
0043902 0046922 0052501 0053950 0055240 0057590 0058930
0043903 0047590 0052530 0053951 0055241 0057600 0058940
0044560 0047591 0052531 0054090 0055250 0057660 0058950
0044561 0047592 0052540 0054160 0055251 0057690 0058960
0044562 0047600 0052541 0054170 0055300 0058070 0058990
0044563 0047601 0052550 0054180 0055310 0058130 0059000
0046660 0047602 0052551 0054740 0055320 0058200 0059010
0046661 0050110 0052820 0054750 0055330 0058210 0059150
0046740 0052420 0052821 0054960 0055360 0058720 0059160
0046741 0052421 0052830 0055030 0055370 0058730 0060520
0046742 0052430 0052831 0055040 0055380 0058740 0060530
0046750 0052431 0052840 0055050 0055390 0058750 0058370
0046751 0052440 0052841 0055060 0056120 0058751 0058880
0046752 0052441 0053810 0055220 0056130 0058840
0046753 0052490 0053820 0055221 0056140 0058850
