Description
This maintenance kit is for the 6.5kW-8kW Generac XP, XG, & GP series gasoline driven Generac Power Systems portable generators that are equipped with a Generac spin on oil filter. Please obtain your generator model number from the data tag which is typically located on the alternator housing. You may enter the model number in the search field above or check the list of model numbers below to ensure you are ordering the correct kit.
This maintenance kit offers all the items necessary to perform complete maintenance on your Generac Power Systems gasoline driven portable generator. Generac recommends performing maintenance once per year - more frequently if running in a dusty environment or after prolonged use. Please refer to the generator owner's manual for specific maintenance information including the exact oil capacity of the engine.
Picture above may not reflect actual shape and size of kit items.
This kit is used on generator model model numbers listed below.
0056040 0057081 0057141 0057970 0058451 0058472 0059350
0056050 0057110 0057470 0057980 0058452 0059300 0061110
0056051 0057111 0057471 0057981 0058460 0059301 0061480
0056060 0057120 0057472 0057982 0058461 0059310
0056061 0057121 0057960 0058000 0058470 0059311
0057080 0057140 0057961 0058450 0058471 0059340
