Description

This cold weather kit is intended for use with Generac core power generator only. Please obtain your generator model number from the data tag which is located inside the generator enclosure on the divider plate near the control panel. You may enter the model number in the search field above or check the list of model numbers below to ensure you are ordering the correct kit.

This kit is recommended for generators installed in regions where the temperature regularly falls below 32 degrees Fahrenheit. When the temperature falls below an acceptable level, the thermostat activates the crankcase oil heater and battery warmer in order to maintain optimum battery temperature.

When installing a cold weather kit, it is required that the oil and filter are replaced with the Generac Power Systems provided 5W-30 synthetic and OEM oil filter for better engine start capability. Picture above may not reflect actual shape and size of kit items.

This kit is used on the generator model numbers 0058370, 0058880

Kit for 7kW Core Power Generac Generator

Part #: 0J579900CW

When the temperature dips below freezing, the cold weather kit keeps your generator ready for operation.

This kit includes:

  • OEM replacement oil 2 quarts 5W-30 synthetic
  • OEM oil filter
  • Thermostatically controlled battery warmer
  • Thermostatically controlled oil sump heater

    Picture may not reflect actual shape and size of kit items.

    THIS COLD WEATHER KIT IS FOR THE CORE POWER 7KW GENERATOR ONLY.

    USD$ 318.88

    Item is available.

    Qty:

  • BML

    Shipping Notes

    US Shipping Only