Description

This replacement gun is for Generac Power Systems Power Washers model numbers listed below. Please obtain your power washer model number from the data tag which is located on the power washer. You may enter the model number in the search field above or check the list of model numbers below to ensure you are ordering the correct component.

This Generac Power Systems replacement gun can be used on other manufacturers equipment as long as their requirements match the specifications listed above. Please refer to the owner's manual for those requirements

Picture above may not reflect actual shape and size of item.

This gun is used on Generac power washer model numbers 0059930, 0059950, 0059970

Gun 4000 PSI

Part #: 0J7554

Replacement gun for Generac Power Systems power washers

  • Max pressure 4000 PSI
  • Thicker cushion grip for comfort
  • Longer barrel provides added stability
  • Easy-to-pull trigger reduces fatigue
  • Rear hose connection for maximum convenience

    Picture may not reflect actual shape and size of item.

    USD$ 40.24

    Item is available.

    Qty:

  • BML

    Shipping Notes

    US Shipping Only